Skyline Outdoor Air Handler
Skyline’s modular platform construction featuring 2-inch incremental dimensioning gives engineers unlimited design capabilities to incorporate valuable features and options to specifically match application requirements.
- Up to 51,000 CFM
- 3 to 92 ft2 coil
Vision Indoor Air Handler
Vision delivers exceptional indoor air quality, quiet operation, and energy efficiency – all within a remarkably compact design. Our patented construction ensures unmatched thermal performance and minimal air leakage, creating a healthier and more comfortable environment. Vision's 2-inch incremental design flexibility empowers engineers to seamlessly integrate essential features and options to meet application requirements.
- Up to 84,500 CFM
- 3 to 160 ft2 coil
- Largest AHRI certified AHU on the market